Databox for PESAV and PESSV
Ensto Waltteri Panel boards
ENSTO
Databox for PESAV and PESSV
REF. EST700/IT
3309007
EAN.
6418677660719
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wall-mounted distributor |
---|---|
Mounting method | Surface mounted |
With connecting lugs | No |
Mounting dimension (standardised) | Other |
Material | Steel plate |
Degree of protection (IP) | IP20 |
---|---|
Colour | White |
Height | 700 mm |
Width | 520 mm |
Depth | 110 mm |
Documentation
1 document
Product Sheet
1 document
Line drawing
SELECT AN ACTION