Diffuser Glass diffuser for AVH15
Ensto AVH15
ENSTO
Diffuser Glass diffuser for AVH15
REF. AVV15
4117918
EAN.
6418677611797
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Colour | Other |
Length | 187 mm |
Width | 96 mm |
Height/depth | 65 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION