Diffuser Opal diffuser for AVR1
Ensto AVR1-4-14
ENSTO
Diffuser Opal diffuser for AVR1
REF. AVV1
4117910
EAN.
6418677611711
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 260 mm |
Width | 260 mm |
Height/depth | 61 mm |
Diameter | 260 mm |