Diffuser TITAN Ø375 PL OP
Ensto Titan
ENSTO
Diffuser TITAN Ø375 PL OP
REF. 820000
4103031
EAN.
6410041030319
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Light sharing | Symmetric |
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Colour | White |
Length | 320 mm |
Width | 320 mm |
Height/depth | 50 mm |
Diameter | 400 mm |
Documentation
1 document
Instruction manual
SELECT AN ACTION