Dimmer (light control) Touch Univer. 3-100VA,420W,bl
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) Touch Univer. 3-100VA,420W,bl
REF. 1711DE-LS1700SWFI
2621170
EAN.
6438100348656
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Push button |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | Yes |
Applicable with time switch/timer | Yes |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Other |
---|---|
Material quality | Other |
Halogen free | No |
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230 - 230 V |
Frequency | 50 - 60 Hz |
Connection type | Screwed terminal |
Cable section | 4 - 4 mm² |
Device width | 70 mm |
Device height | 70 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION