Doorbell AC 8-12V, white
Ensto Intro Data Products
ENSTO
Doorbell AC 8-12V, white
REF. LS967SWWFI
7007500
EAN.
6418677337505
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of tones | 2 |
---|---|
Housing colour | White |
Housing material | Plastic |
Loudness | 96 dB |
Nominal voltage | 12 V |
Type of current | AC |
Electricity consumption | 0.024 A |
---|---|
With contact | No |
Width | 70 mm |
Height | 70 mm |
Depth | 30 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION