Skip to main content
Logo print

End plate For direct mounting

Ensto Clampo Compact ENSTO

End plate For direct mounting

REF. PMR143 1967586 EAN. 6418677112614
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

End plate model Yes
Partition model No
Colour Grey
Thickness 2.5 mm
Snap in No
Inflammability class of insulation material according to with UL94 V2

Documentation

1 document
Line drawing
2D_23299_V1.pdf pdf (0.01 Mo)
1 document
Certificate of Approval
CD_0000004033_V1.pdf pdf (0.06 Mo)