Group switch panel PC 1xRCCB 6x10A 3x16A IP65 25A
Esteri Panel boards
ENSTO
Group switch panel PC 1xRCCB 6x10A 3x16A IP65 25A
REF. EVS245.09P
3440362
EAN.
6438100369736
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of phases | 3 |
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 9 |
Number of groups behind earth leakage switch | 9 |
Number of earth leakage switches 30 mA | 1 |
Number of poles main switch | 3 |
Main switch rated current | 25 A |
Cooker group | None |
With socket outlet | No |
With bell transformer | No |
---|---|
Over voltage protection | No |
Housing material | Plastic |
Degree of protection (IP) | IP65 |
Height | 436 mm |
Width | 310 mm |
Depth | 148 mm |
With transparent cover | Yes |
Lockable | No |
Documentation
2 documents
Line drawing
Line drawing
SELECT AN ACTION