Group switch panel PC Muovi 1xRCCB 3x10A 9x16A 25A
Ensto Pikku-Waltteri Panel boards
ENSTO
Group switch panel PC Muovi 1xRCCB 3x10A 9x16A 25A
REF. EHPSV122.09
3303389
EAN.
6410033033892
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 3 |
---|---|
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 9 |
Number of direct groups | 8 |
Number of groups behind earth leakage switch | 1 |
Number of earth leakage switches 30 mA | 1 |
Number of poles main switch | 3 |
Main switch rated current | 25 A |
---|---|
Housing material | Plastic |
Degree of protection (IP) | IP30 |
Height | 210 mm |
Width | 220 mm |
Depth | 95 mm |
With transparent cover | Yes |
Documentation
1 document
Product Sheet
3 documents
Line drawing
Line drawing
Line drawing
SELECT AN ACTION