Junction box E90 100 x 100 mm, PP, 4 x KR6
Ensto Vulcano
ENSTO
Junction box E90 100 x 100 mm, PP, 4 x KR6
REF. FPT1010PP46.LITE
1610010
EAN.
6438100376833
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. conductor cross section | 6 mm² |
---|---|
Equipped with | Support rail |
Shape | Square |
Mounting method | Wall-/ceiling mounting |
Mounting in the soil | No |
Mounting under water | No |
For tube diameter | 25 mm |
Inlet from the rear | Yes |
Length | 100 mm |
Width | 100 mm |
Depth | 53.5 mm |
Tackable | No |
Number of inlets | 10 |
Type of housing feed-through | Seal membrane |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Orange |
---|---|
Degree of protection (IP) | IP65 |
Cover model | Blind cover |
Transparent cover | No |
Cover attachment | Screwed |
Castable | No |
With casting compound | No |
Sealable | Yes |
Rated insulation voltage Ui | 750 V |
Circuit integrity | E90 |
With screening | No |
Weatherproof | No |
Operating / setting temperature | -25 - 40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Documentation
1 document
Installation Guide
8 documents
Line drawing
Line drawing
Line drawing
Autocad 3D
Autocad 3D
Line drawing
Line drawing
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION