Lever with marking 'lamp' wh.
Ensto Intro Switches
ENSTO
Lever with marking 'lamp' wh.
REF. LS990KO5LWWFI
2113613
EAN.
6418677336928
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part button |
---|---|
Imprint/indication | Symbol "light" |
Scannable symbol/barrier free | No |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Duroplast |
Halogen free | No |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9010 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP44 |
Width | 70 mm |
Height | 70 mm |