Colson cable ties
Legrand
REF. LG-031928
1314540
EAN.
3245060319281
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 7.6 mm |
---|---|
Length belt/tape/tie | 128 mm |
Tie thickness | 1.3 mm |
Min. tensile strength | 360 N |
Operating temperature | -25-60 °C |
Mounting temperature | 0-40 °C |
Model | Internal toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Black |
Transparent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | No |
Documentation
1 document
Environmental profile
SELECT AN ACTION