Locking device For 1 MCB, set of 10 devices
Mechanical Parts for Panels
ENSTO
Locking device For 1 MCB, set of 10 devices
REF. ST1T
3309392
EAN.
6418677167799
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Locking clip |
---|---|
Accessory | Yes |
Spare part | No |
Width | 7 mm |
Height | 18 mm |
---|---|
Depth | 25 mm |
Colour | Metallic |
Documentation
1 document
Product Sheet
SELECT AN ACTION