Luminaire pole VP350060/M1 3.5M 60MM WH
Ensto Columns
ENSTO
Luminaire pole VP350060/M1 3.5M 60MM WH
REF. VP350060/M1
4603106
EAN.
6418584040109
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cylindrical |
---|---|
Stepped shape | No |
Top end diameter | 60 mm |
Diameter at base | 60 mm |
Wall thickness | 1.5 mm |
---|---|
Material | Steel |
With base plate | No |
Supporting bracket | None |
Documentation
1 document
Instruction manual
SELECT AN ACTION