Membrane gasket Hole ø 12 mm
Accessories
ENSTO
Membrane gasket Hole ø 12 mm
REF. RGM12.V0
1702115
EAN.
6438100143305
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal diameter | 20 mm |
---|---|
Nominal size PG | 12 |
Model | Trimmable (cut away) |
Sealing range | 3 - 5 mm |
For wall thickness | 0.5 - 2 mm |
Degree of protection (IP) | IP67 |
---|---|
Material | Rubber |
Halogen free | Yes |
Colour | Grey |