MP Cable Ladders Steel
MP Bolagen
REF. MP-163V2
1406835
EAN.
7394333922829
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pituus | 310 mm |
---|---|
Width | 38 mm |
Height | 82 mm |
Model | Clamping console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Colour | White |