MP Cable Ladders Steel
MP Bolagen
REF. MP-FM-515Z
1406848
EAN.
6438100402631
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 75 mm |
---|---|
Width | 50 mm |
Height | 85 mm |
Model | Clamping console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |