Mulitimeter distribution board 6 meters ext. unit no main sw.
Customized Panel Boards
ENSTO
Mulitimeter distribution board 6 meters ext. unit no main sw.
REF. EPMK325.206
3300706
EAN.
6410033007060
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current | 125 A |
---|---|
Number of meter boards | 6 |
Number of tariff control panels | 0 |
Lower connection space | With clamps |
Mounting method | Surface mounted |
Material | Steel |
With mounting plate | No |
---|---|
Degree of protection (IP) | IP2XC |
Width | 1995 mm |
Height | 450 mm |
Depth | 120 mm |
Documentation
1 document
Product Sheet
2 documents
Line drawing
Line drawing
SELECT AN ACTION