Skip to main content
Logo print

Office trunking cover NCP12 Protective cover

Cable Ladders Systemal ENSTO

Office trunking cover NCP12 Protective cover

REF. SYS-NCP12 1440154 EAN. 6438269326847
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material thickness 1.5 mm
Suitable for cable tray No
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Length 1500 mm
Type of fastening Screw-on
Material Aluminium
Stainless steel, pickled No
Material quality Other
Surface protection Other
RAL-number 0