Signal device Pow.supply/disabled WC syst.wh
Ensto Intro Jung Products
ENSTO
Signal device Pow.supply/disabled WC syst.wh
REF. NRSLS0834NTWW
7007557
EAN.
4011377055568
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Colour | White |
RAL-number (similar) | 9016 |
Voltage type | AC |
Nominal voltage AC | 230-240 V |
---|---|
Device width | 70 mm |
Device height | 70 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION