Spacer ø 10 mm, L = 5.0 mm
Accessories
ENSTO
Spacer ø 10 mm, L = 5.0 mm
REF. PSK36.050
3407000
EAN.
6418677166907
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Spare part | Yes |
Material | Aluminium |
Height | 5 mm |
---|---|
Depth | 10 mm |