Switch 3-l, 16AX, white
Ensto Intro Switches
ENSTO
Switch 3-l, 16AX, white
REF. 1101-4-LS1941WWFI
2621143
EAN.
6418677341335
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Suitable for degree of protection (IP) | IP21 |
Rated current | 16 A |
Nominal voltage | 250 V |
---|---|
Type of fastening | Mounting with screw |
Width | 70 mm |
Height | 70 mm |
Depth | 46 mm |
Storage temperature | -35 - +35 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Terminals capacity | 4-4 mm² |
With socket outlet | No |
Label space/information surface | No |
Documentation
1 document
Line drawing
SELECT AN ACTION