Skip to main content
Logo print

Timer Timer, 12 h, white

Ensto Intro Switches ENSTO

Timer Timer, 12 h, white

REF. LS11720WWFI 2621109 EAN. 6418677340802
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Number of modules (module system) 1
Number of contacts as normally open contact 1
Model Mechanical
Time setting 0-720 min
With semiconductor output No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface finishing Glossy
Colour White
RAL-number (similar) 9010
Transparent No
Suitable for degree of protection (IP) IP21
Nominal voltage 250 V
Rated current 16 A
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 70 mm
Height 70 mm
Storage temperature -35 - +35 °C
Antimicrobial treatment No
Terminals capacity 4-4 mm²
With complemantary luminous signal No

Documentation

1 document
Installation Guide
IG_39027_V1.pdf pdf (0.22 Mo)
1 document
Line drawing
2D_0000003877_V1.pdf pdf (0.11 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details