Washer accessory 39 x 110 x 4 mm
Accessories
ENSTO
Washer accessory 39 x 110 x 4 mm
REF. PMR30
3302680
EAN.
6418677166723
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Open |
---|---|
Suitable for cable gland | No |
Cable entry | Other |
Bore diameter | 40 mm |
Total length | 110 mm |
With strain relief | No |
Shrink technique | No |
Angle model | No |
Material | Rubber |
---|---|
Material quality | Other |
Surface protection | Untreated |
Halogen free | No |
Colour | Grey |
Gastight | No |
Fire resistant | No |
Watertight | Yes |