Wire mesh tray 500 mm EZ
MP Mesh Trays
MP Bolagen
Wire mesh tray 500 mm EZ
REF. MP-726E
1467224
EAN.
7394333049625
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 500 mm |
Height | 58 mm |
Length | 2500 mm |
Useful cross section | 23760 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Galvanic/electrolytic zinc plated |
Weight | 3.59 kg/m |