Cable gland, plastic Cable gland set: M16/20/25
Accessories
ENSTO
Cable gland, plastic Cable gland set: M16/20/25
REF. KTM2.1
1710125
EAN.
6418677173240
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Material | Plastic |
Material quality | Polyamide (PA) |
Halogen free | Yes |
Glass-fibre reinforced | Yes |
Degree of protection (IP) | IP68 |
Shock resistant | No |
Colour | Grey |
RAL-number | 7035 |
With locknut | Yes |
Snapping in opening | No |
Model | Straight |
Multi seal area | No |
---|---|
Flat cable coupling | No |
With strain relief | Yes |
Type of sealing | Diaphragm |
Separable screw gland | No |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
For armoured cable | No |
EMC-version | No |
Pressure-compensating | No |