Downlight CAR200ED IP44 26W 830/840 DALI
Ensto Carnival
ENSTO
Downlight CAR200ED IP44 26W 830/840 DALI
REF. CAR200ED/DW
4261422
EAN.
6438100423544
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for surface mounting | No |
---|---|
Suitable for built-in mounting | Yes |
Suitable for wall mounting | No |
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for traverse mounting | No |
Suitable for pedestal/floor mounting | No |
Suitable for light-track mounting | No |
Suitable for clamp-mounting | No |
Suitable for low voltage cable system | No |
Adjustability | Not adjustable |
With movement sensor | No |
With light sensor | No |
Lamp type | LED exchangeable |
With light source | Yes |
Lamp holder | None |
Housing material | Aluminium |
Surface protection | Powder coating |
Housing colour | White |
Material cover | Plastic, opal |
Surface brushed | No |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI-2 | Yes |
Dimming DALI | Yes |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
---|---|
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | Yes |
No dim function | No |
Reflector | High-gloss |
Light distributor | Reflector |
Light sharing | Symmetric |
Beam angle | Extreme wide beam <gt/>80° |
Light outlet | Direct |
Rated life time L70/B50 at 25 °C | 50000 h |
Constant light output (CLO) | No |
Degree of protection (IP) | IP44 |
Protection class | II |
Max. system power | 26 W |
Colour of light | White |
Colour temperature | 3000-4000 K |
Colour rendering index CRI | 80-89 |
Luminous flux | 2960-3170 lm |
Rated luminous flux according to IEC 62722-2-1 | 3170 lm |
Colour of light adjustable | Positions |
Luminous flux adjustable | No |
Beam angle adjustable | No |
Width | 225 mm |
Height/depth | 100 mm |
Length | 225 mm |
Max. number of luminaires per miniature circuit breaker B16 (MCB) | 60 |
Max. number of luminaires per miniature circuit breaker C16 (MCB) | 60 |
Luminaire efficacy | 122 lm/W |
Covering of the luminaire with thermally insulating material possible | Yes |
Colour consistency (McAdam ellipse) | SDCM3 |
Documentation
4 documents
Installation Guide
Light distribution file
Light distribution file
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION