Group switch panel Fe 1xRCCB 9x10A 12x16A 35A
Ensto Pikku-Waltteri Panel boards
ENSTO
Group switch panel Fe 1xRCCB 9x10A 12x16A 35A
REF. EHSV345.21
3303521
EAN.
6410033035216
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 3 |
---|---|
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 21 |
Number of direct groups | 15 |
Number of groups behind earth leakage switch | 6 |
Number of earth leakage switches 30 mA | 1 |
Number of poles main switch | 3 |
Main switch rated current | 35 A |
---|---|
Housing material | Steel |
Degree of protection (IP) | IP2XC |
Height | 590 mm |
Width | 320 mm |
Depth | 100 mm |
Documentation
1 document
Product Sheet
2 documents
Line drawing
Line drawing
SELECT AN ACTION