MP Cable Ladders Steel
MP Bolagen
REF. MP-157Z
1467806
EAN.
6438269325512
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pituus | 181 mm |
---|---|
Width | 58 mm |
Height | 46 mm |
Suitable for cable management system width | 200-200 mm |
Model | Clamping console |
Angle | 90-90 ° |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |