Sealing accessory M4x16/22mm, L = 22 mm
Accessories
ENSTO
Sealing accessory M4x16/22mm, L = 22 mm
REF. PTK13
3302698
EAN.
6418677166815
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Stainless steel |
Height | 16 mm |
---|---|
Depth | 4 mm |