Wire mesh tray 3 m, 120 mm
MP Mesh Trays
MP Bolagen
Wire mesh tray 3 m, 120 mm
REF. MP-722S3
1467210
EAN.
7394333048819
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 120 mm |
Height | 56 mm |
Length | 3000 mm |
Useful cross section | 5049 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |
Weight | 1 kg/m |