Wire mesh tray 3 m, 200 mm
MP Mesh Trays
MP Bolagen
Wire mesh tray 3 m, 200 mm
REF. MP-723S3
1467214
EAN.
7394333048949
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 200 mm |
Height | 56 mm |
Length | 3000 mm |
Useful cross section | 9009 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |
Weight | 1.38 kg/m |