Wire mesh tray 3 m, 55 mm
MP Mesh Trays
MP Bolagen
Wire mesh tray 3 m, 55 mm
REF. MP-719S3
1467202
EAN.
7394333048659
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 55 mm |
Height | 51 mm |
Length | 3000 mm |
Useful cross section | 1783 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |
Weight | 0.73 kg/m |